Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Cooling method
Options
Manufacturer (Robot)
Model (Robot)
Power Source
Wire feed
Wire Feed Connection
Torch Neck
Bending (Torch Neck)
0
W - Bending (Torch Neck)
°
Type (Torch Neck)
Description (Torch Neck)
RM42 W 0°
Part no. (Torch Neck)
673P001000
Rating (Mixed gas)
350 A / 100 %
Torch Mount
Part no. (Torch Mount)
536P101601
Safety-off / Intermediate Flange
Part no. (Safety-off / Intermediate Flange)
536P001000
Adapter Flange
Part no. (Flange)
--
Angle Offset / Robo Flange, KS-2 / FL-2
Preview - Generation
3D
2D