Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Cooling method
Options
Manufacturer (Robot)
Model (Robot)
Power Source
Wire feed
Wire Feed Connection
Torch Neck
Bending (Torch Neck)
0
W - Bending (Torch Neck)
°
Type (Torch Neck)
Description (Torch Neck)
RM42 W 0°
Part no. (Torch Neck)
673P001000
Rating (Mixed gas)
350A / 100%
Description (Torch Mount)
Part no. (Torch Mount)
536P101418
Description (Flange)
Adapter Flange (KSC-2 / FLC-2)
Part no. (Flange)
536P101124
Cable Assembly
Preview - Generation
3D
2D